
Brand: Bryant
Catalog ID: BRY45123R20
Positive Latch Maintains Desired Cord Length
Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
45 Ft.
Catalog Number
BRY45123R20
Duty
Heavy Duty
EU RoHS Indicator
No
Item Type
OEM Brand Name
Hubbell Bryant
Type
Reel With Portable Outlet Box And 1-20A 125V Duplex Receptacle
UPC
781786128170
Cable Length
45 Ft.
Cable Length Active
540
Cable Length Inactive
60
Reel Frame Dimension
Steel
Amperage Rating
20 A
Duty
Heavy Duty
Voltage Rating
125 VAC
Cable Specification
12/3 SJEO
Feeder Cord
12/3 SJEO
Nema Color
Yellow and Black
EU RoHS Indicator
No
Base Type
Optional