Brand: Bryant
Catalog ID: BRY45123C20
Application
Bench, Ceiling and Wall Mounted
Base Type
Optional
Cable Length
45 Ft.
Cable Type
#12/3 SJEO
Catalog Number
BRY45123C20
Construction
Steel
Duty
Heavy Duty
EU RoHS Indicator
No
Item Type
Reel with HBL5369C End
OEM Brand Name
Hubbell Bryant
Series
Industrial
Type
Reel With HBL5369C Connector
UPC
781786128156
Cable Length Active
540
Cable Length Inactive
60
Reel Frame Dimension
Steel
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Cable Specification
12/3 SJEO
Feeder Cord
12/3 SJEO
Nema Color
Yellow and Black