Image of AMOLCQ Data Housing Hardware, AMO Bracket, LC Quad, Office White
Image of AMOLCQ Data Housing Hardware, AMO Bracket, LC Quad, Office White
Discontinued

Data Housing Hardware, AMO Bracket, LC Quad, Office White

Brand:

Bryant

Catalog ID:

AMOLCQ

Data Housing Hardware, AMO Bracket, LC Quad, Office White

Includes 1 LC Quad adapter

Product details

General

Accessory Type

LC Quad

Application

AMO Bracket W/1 Fiber Adapter

Catalog Number

AMOLCQ

EU RoHS Indicator

Yes

Item Type

iSTATION AMO and OFPPL Multimedia Boxes

Material

Composite

Shelves

None

UPC

662620836164

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

50

Resources and downloads

Specifications