BRYANT
Image of OFPBST2 Data Housing Hardware, OFPPL Bracket, ST-Style Single Mode/Multi Mode (2), Light Almond/Office White
Discontinued

Data Housing Hardware, OFPPL Bracket, ST-Style Single Mode/Multi Mode (2), Light Almond/Office White

Brand: Bryant

Catalog ID: OFPBST2

Data Housing Hardware, OFPPL Bracket, ST-Style Single Mode/Multi Mode (2), Light Almond/Office White

  • Comes With 2 ST Couplers
  • SC Duplex And LC Quad Connectors Mount Directly To The OFPPL Base

Loaded W/2 ST Fiber Adapters

General

Application

Surface Mount Multimedia

Catalog Number

OFPBST2

Color

EU RoHS Indicator

Yes

Item Type

Material

Composite

UPC

662620807508

Dimensions

Depth

0.3

Width

3.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

20