Image of DC1259112 Deluxe Cord Grip, 90 Degree Male, 1.250-1.375", 1 1/2" With Mesh
Image of DC1259112 Deluxe Cord Grip, 90 Degree Male, 1.250-1.375", 1 1/2" With Mesh

Deluxe Cord Grip, 90 Degree Male, 1.250-1.375", 1 1/2" With Mesh

Brand:

Bryant

Catalog ID:

DC1259112

Deluxe Cord Grip, 90 Degree Male, 1.250-1.375", 1 1/2" With Mesh

  • 1.250-1.375"
  • 1 1/2" With Mesh

Product details

General

Application

90 Degree Male

Catalog Number

DC1259112

EU RoHS Indicator

No

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Series

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1 1/2 NPT

Type

90 Degree Male Thread

UPC

781786242388

Conductor Related

Cable Diameter Range

1.250 in-1.375 in

Number of Conductors

Jacketed UL Listed Cable Only

Logistics

Carton Quantity

2

Resources and downloads