Deluxe Cord Grip, Straight Male, 1.687-1.812", 1 1/2" With Mesh
Image of DC168112 Deluxe Cord Grip, Straight Male, 1.687-1.812", 1 1/2" With Mesh
Image of DC168112 Deluxe Cord Grip, Straight Male, 1.687-1.812", 1 1/2" With Mesh

Deluxe Cord Grip, Straight Male, 1.687-1.812", 1 1/2" With Mesh

Brand: Bryant

Catalog ID: DC168112

Deluxe Cord Grip, Straight Male, 1.687-1.812", 1 1/2" With Mesh

  • 1.687-1.812"
  • 1 1/2" With Mesh

Standard Product

General

Application

Straight Male

Catalog Number

DC168112

Material

Aluminum Fitting, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Bryant

Product Family

Deluxe Cord Grips

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

1 1/2 NPT

Type

Straight Male Thread

UPC

781786242913

Dimensions

Thread Size

1 1/2 NPT

Conductor Related

Cable Diameter Range

1.687 in- 1.812 in

Number of Conductors

Jacketed UL Listed Cable Only

Operational

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)