Kellems Wire Management, Deluxe Cord Grips, Straight Male 1.250- 1.375", 2" with Mesh
Image of 074011258 Kellems Wire Management, Deluxe Cord Grips, Straight Male 1.250- 1.375", 2" with Mesh
Image of 074011258 Kellems Wire Management, Deluxe Cord Grips, Straight Male 1.250- 1.375", 2" with Mesh
Image of 074011258 Kellems Wire Management, Deluxe Cord Grips, Straight Male 1.250- 1.375", 2" with Mesh
Image of 074011258 Kellems Wire Management, Deluxe Cord Grips, Straight Male 1.250- 1.375", 2" with Mesh
+1
Image of 074011258 Kellems Wire Management, Deluxe Cord Grips, Straight Male 1.250- 1.375", 2" with Mesh

Kellems Wire Management, Deluxe Cord Grips, Straight Male 1.250- 1.375", 2" with Mesh

Brand: Bryant

Catalog ID: 074011258

Kellems Wire Management, Deluxe Cord Grips, Straight Male 1.250- 1.375", 2" with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Stainless steel mesh is corrosion resistant
  • Multiweave grip gives cable arc-of-bend control
  • Endless weave provides easy cable/flexible conduit installation
  • UL514B Tray cable rated for dry locations

Standard Product

General

Application

Straight Male- Form 6

Catalog Number

074011258

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

EU RoHS Indicator

Item Type

Deluxe Cord Grips

Material

Aluminum Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Product Family

Deluxe Cord Grips Series

Specifications

  • Body - Aluminum
  • Bushing - Neoprene
  • Nut - Aluminum
  • Strand - Stainless Steel

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Thread Size

2" NPT

Type

Straight Male Thread

UPC

783585330860

Dimensions

Display Size

2" NPT

Thread Size

2" NPT

Weight

1.1 lb

Conductor Related

Cable Diameter Range

1.250 in-1.375 in

Cable Size

1.250"-1.375" (3.17-3.49)

Conductor Range

1.25-1.375 in (3.17-3.49 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2(Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

2

Pallet Quantity

364