BRYANT
Image of SFF3GAL F Coax, Snap-Fit, 3GHz, Gold, Almond
Discontinued

F Coax, Snap-Fit, 3GHz, Gold, Almond

Brand: Bryant

Catalog ID: SFF3GAL

F Coax, Snap-Fit, 3GHz, Gold, Almond

  • F Coax
  • Snap-Fit
  • 3GHz
  • Gold
  • Almond

Standard Product

General

Application

F Coax

Catalog Number

SFF3GAL

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Style

Gold, 3GHz

Temperature Rating

Per TIA

Type

F-Type

UPC

662620326689

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

25