Image of FOADPTLC Fiber Accessory, LC Adapter for 400X Microscope
Image of FOADPTLC Fiber Accessory, LC Adapter for 400X Microscope

Fiber Accessory, LC Adapter for 400X Microscope

Brand:

Bryant

Catalog ID:

FOADPTLC

Product details

General

Application

Field Inspection

Catalog Number

FOADPTLC

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

LC

Material

Composite

Style

Microscopes

Sub Brand

OPTIChannel

Temperature Rating

0C to 70C

Type

Tools

UPC

662620841663

Resources and downloads

Specifications