Image of OFPUCKLC Fiber Accessory, Polishing Puck, LC
Image of OFPUCKLC Fiber Accessory, Polishing Puck, LC

Fiber Accessory, Polishing Puck, LC

Brand:

Bryant

Catalog ID:

OFPUCKLC

Product details

General

Application

Adhesive Connector Field Polishing

Catalog Number

OFPUCKLC

EU RoHS Indicator

Yes

Item Type

Tools

Material

Stainless Steel

Style

Polishing

Sub Brand

OPTIChannel

Type

Tools

UPC

662620830735

Dimensions

Display Size

2.5 MM

Resources and downloads

Specifications