Image of FSPLCQM3AQ Fiber Adapter Panel, 12-Fiber, 3 LC Quad, Phosphor Bronze, Aqua
Image of FSPLCQM3AQ Fiber Adapter Panel, 12-Fiber, 3 LC Quad, Phosphor Bronze, Aqua
Discontinued

Fiber Adapter Panel, 12-Fiber, 3 LC Quad, Phosphor Bronze, Aqua

Brand:

Bryant

Catalog ID:

FSPLCQM3AQ

Fiber Adapter Panel, 12-Fiber, 3 LC Quad, Phosphor Bronze, Aqua

  • Premium Quality and High Performance Design

Product details

General

Adapter Type

LC Quad

Application

  • Interconnect

Catalog Number

FSPLCQM3AQ

Color

Aqua

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

No

Item Type

3) LC Quad

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

UPC

662620103808

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications