Image of FSPLCQS6AQ Fiber Adapter Panel, 24-Fiber, 6) LC Quad, Zircon Sleeves, Aqua
Image of FSPLCQS6AQ Fiber Adapter Panel, 24-Fiber, 6) LC Quad, Zircon Sleeves, Aqua
Discontinued

Fiber Adapter Panel, 24-Fiber, 6) LC Quad, Zircon Sleeves, Aqua

Brand:

Bryant

Catalog ID:

FSPLCQS6AQ

Fiber Adapter Panel, 24-Fiber, 6) LC Quad, Zircon Sleeves, Aqua

  • Premium Quality and High Performance Design

Product details

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPLCQS6AQ

Color

Aqua

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

6) LC Quad

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

24

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620212142

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications