Fiber Adapter, ST Simplex, ST- Style, Phosphor Bronze, Black Oxide
Image of FASTMPB12 Fiber Adapter, ST Simplex, ST- Style, Phosphor Bronze, Black Oxide
Image of FASTMPB12 Fiber Adapter, ST Simplex, ST- Style, Phosphor Bronze, Black Oxide
Discontinued

Fiber Adapter, ST Simplex, ST- Style, Phosphor Bronze, Black Oxide

Brand: Bryant

Catalog ID: FASTMPB12

Fiber Adapter, ST Simplex, ST- Style, Phosphor Bronze, Black Oxide.

  • ST-ST Simplex
  • ST- Style
  • Phosphor Bronze Sleeves
  • Black Oxide
  • 6 Pack

6-Pack

General

Adapter Type

Simplex

Application

Data Outlet

Catalog Number

FASTMPB12

Color

Black

Environmental Conditions

Indoor

Item Type

ST Simplex

Material

Bronze, Phosphor

Material - Mounting Hardware

Snap-In

Mounting Type

  • Bulkhead
  • Bulkhead

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Recommended Cut-Out - Dia. 0.38”, flat 0.31”
  • Sleeve Material - Phosphor Bronze Sleeves

Style

ST-Style Duplex

Temperature Rating

0C to 70C

UPC

662620800769

Dimensions

Display Size

2.5 mm

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2

Operational

Adapter Type

Simplex

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

12