Image of AMOBSCDSAQ Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua
Image of AMOBSCDSAQ Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua

Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua

Brand:

Bryant

Catalog ID:

AMOBSCDSAQ

Fiber Optic, Housing, Bracket, AMO, SC Duplex, Zircon Sleeves, Aqua

  • Product Made From Zirconia

Product details

General

Accessory Type

SC Duplex

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBSCDSAQ

Color

Aqua

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Yes

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620238630

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads

Specifications