Image of AMOLCQUNLD Fiber Optic, Housing, Bracket, For LC Quad Adapter, Unloaded, 10 Pack
Image of AMOLCQUNLD Fiber Optic, Housing, Bracket, For LC Quad Adapter, Unloaded, 10 Pack
Discontinued

Fiber Optic, Housing, Bracket, For LC Quad Adapter, Unloaded, 10 Pack

Brand:

Bryant

Catalog ID:

AMOLCQUNLD

Fiber Optic, Housing, Bracket, For LC Quad Adapter, Unloaded, 10 Pack

  • Housing
  • Bracket
  • For LC Quad Adapter
  • Unloaded

Unloaded Bracket for 1 Quad LC Fiber Adapter

Product details

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQUNLD

Color

Light Almond/Office White

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

No

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620218625

Logistics

Carton Quantity

10

Resources and downloads

Specifications