Image of AMOLCQSBE Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Beige
Image of AMOLCQSBE Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Beige
Discontinued

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Beige

Brand:

Bryant

Catalog ID:

AMOLCQSBE

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Beige

  • Product Made From Zirconia

Product details

General

Accessory Type

LC Quad

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQSBE

Color

Beige

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

No

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620218601

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10

Resources and downloads

Specifications