Image of FSPSCDM6BK Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Phosphor Bronze Sleeves, Black
Image of FSPSCDM6BK Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Phosphor Bronze Sleeves, Black
Discontinued

Fiber Optic Panel Adapter, 12-Fiber, 6) SC Duplex, Phosphor Bronze Sleeves, Black

Brand:

Bryant

Catalog ID:

FSPSCDM6BK

Fiber Optic Panel Adapter, 12-Fiber, 6-SC Duplex, Phosphor Bronze Sleeves

  • Premium Quality and High Performance Design

Product details

General

Adapter Type

SC Duplex

Application

  • Interconnect

Catalog Number

FSPSCDM6BK

Color

Black

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

No

Item Type

6) SC Duplex

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

UPC

662620103709

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications