Image of FSPLCQS6BE Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Beige
Image of FSPLCQS6BE Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Beige
Discontinued

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Beige

Brand:

Bryant

Catalog ID:

FSPLCQS6BE

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Beige

  • Premium Quality and High Performance Design

Product details

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPLCQS6BE

Color

Beige

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

No

Item Type

6) LC Quad

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

24

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

UPC

662620103921

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications