

Brand: Bryant
Catalog ID: FSPSCDM3BK
Standard Product
Adapter Type
SC Duplex
Application
Interconnect
Catalog Number
FSPSCDM3BK
Color
Black
Enclosure Type
Various
Environmental Conditions
Indoor
EU RoHS Indicator
Item Type
3) SC Duplex
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
UPC
662620103686
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Multimode
Environmental Conditions
Indoor
EU RoHS Indicator
Industry Standard(s)
Adapter Type
SC Duplex
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4