Image of OFBOKT6 Fiber OSP Breakout Kit, 6 Fiber
Image of OFBOKT6 Fiber OSP Breakout Kit, 6 Fiber

Fiber OSP Breakout Kit, 6 Fiber

Brand:

Bryant

Catalog ID:

OFBOKT6

Product details

General

Application

  • OSP Cable Termination

Catalog Number

OFBOKT6

EU RoHS Indicator

Yes

Item Type

Tools

Material

PVC (polyvinyl chloride)

Style

OSP Cable Break-Out Kit

Sub Brand

OPTIChannel

Type

Tools

UPC

662620237404

Dimensions

Display Size

900 Micron

Logistics

Carton Quantity

50

Resources and downloads