Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Gray
Image of RF406GY Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Gray
Image of RF406GY Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Gray

Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Gray

Brand: Bryant

Catalog ID: RF406GY

Floor and Wall Boxes, Door Only for RF400, Non-Metallic, Gray

Residential Round Non-Metallic Floor Box offers an economical solution for electrical power or a combination of power and voice/data applications. Designed specifically for slab-on-grade installation. Quick and easy installation is assured using a push in place leveling system. UL Listed.

  • Cut box after pour for height adjustment
  • Pre-assembled flange, cover and leveling ring
  • Recessed receptacle minimizes plug protrusion

General

Catalog Number

RF406GY

Specifications

Material - Thermoplastic

UPC

883778304491

Dimensions

Weight

0.65 lb

Logistics

Carton Quantity

10

Pallet Quantity

600