Image of BRYFT10Y5 FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 5'
Image of BRYFT10Y5 FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 5'

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 5'

Brand:

Bryant

Catalog ID:

BRYFT10Y5

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 5'

  • Yellow
  • 5'

Product details

General

Catalog Number

BRYFT10Y5

Channel Height

1.25 IN

Channel Width

1.81 IN

Color

Yellow

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 10

UPC

781786145528

Dimensions

Dimensions

5.0 ft x 5.6 in x 1.7 in

Height

1.7 in

Length

5 ft

Width

5.6 in

Logistics

Carton Quantity

5

Resources and downloads