Image of BRYFT2BK10 FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Black, 10'
Image of BRYFT2BK10 FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Black, 10'

FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Black, 10'

Brand:

Bryant

Catalog ID:

BRYFT2BK10

FloorTrak Flexible Non-Metallic Cover for Cables, Size 2, Black, 10'

  • Black
  • 10'

Product details

General

Catalog Number

BRYFT2BK10

Channel Height

0.31 IN

Channel Width

0.60 IN

Color

Black

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 2

UPC

781786145306

Dimensions

Dimensions

10.0 ft x 2.75 in x 0.53 in

Height

0.53 in

Length

10 ft

Width

2.75 in

Logistics

Carton Quantity

50

Resources and downloads