

Brand: Bryant
Catalog ID: BRYFT2Y10
Catalog Number
BRYFT2Y10
Channel Height
0.31 IN
Channel Width
0.60 IN
Color
Yellow
Product Family
FloorTrak Floor Cable Cover
Type
FloorTrak 2
UPC
781786145337
Channel Height
0.31 IN
Channel Width
0.60 IN
Dimensions
10.0 ft x 2.75 in x 0.53 in
Height
0.53 in
Length
10 ft
Width
2.75 in