

Brand: Bryant
Catalog ID: BRYFT4BK5
Catalog Number
BRYFT4BK5
Channel Height
0.75 IN
Channel Width
1.21 IN
Color
Black
Product Family
FloorTrak Floor Cable Cover
Type
FloorTrak 4
UPC
781786145450
Channel Height
0.75 IN
Channel Width
1.21 IN
Dimensions
5.0 ft x 3.25 in x 1.1 in
Height
1.1 in
Length
5 ft
Width
3.25 in