Image of BRYFT4GY25 FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Gray, 25'
Image of BRYFT4GY25 FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Gray, 25'

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Gray, 25'

Brand:

Bryant

Catalog ID:

BRYFT4GY25

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Gray, 25'

  • Gray
  • 25'

Product details

General

Catalog Number

BRYFT4GY25

Channel Height

0.75 IN

Channel Width

1.21 IN

Color

Gray

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 4

UPC

781786145467

Dimensions

Dimensions

25.0 ft x 3.25 in x 1.1 in

Height

1.1 in

Length

25 ft

Width

3.25 in

Resources and downloads