Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White
Image of RL413HSI Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White
Image of RL413HSI Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White

Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White

Brand: Bryant

Catalog ID: RL413HSI

Fluorescent Lamp Holders, Compact Type, 13 Watt G23X, Horizontal Mount, Snap-In, White

  • Compact Type
  • 13 Watt G23X
  • Horizontal Mount
  • Snap-In

Standard Product

General

Application

Compact Fluorescent

Catalog Number

RL413HSI

Color

White

Item Type

Fluorescent Lampholders

Lamp Size

GX23 Base

Material

Composite

Material - Mounting Hardware

Horizontal Snap-In

Performance

  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire

Product Family

Lampholders

Specifications

  • Lamp Type - 13W
  • Material - High Strength Polycarbonate
  • Mounting - Horizontal, snap-in

Type

Compact Fluorescent

UPC

883778303920

Dimensions

Lamp Size

GX23 Base

Weight

0.05 lb

Electrical Ratings

Connectivity

Screw Terminals

Current Rating

Telephone/CATV A

Frequency Rating

60 Hz

Voltage Rating

600V AC kV

Certifications And Compliance

Industry Standard(s)

  • C/US UL Listed
  • CSA Certified

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Electrical - Rating - 26-32W lamp type, 75W, 600V
  • Mechanical - Terminal Accommodation - Push-in wire terminals for #18 AWG solid or twist and tin stripped 7/16 inch wire

Logistics

Carton Quantity

10