

Brand: Bryant
Catalog ID: FSPSCDM6AQ
Standard Product
Adapter Type
SC Duplex
Application
Interconnect
Catalog Number
FSPSCDM6AQ
Color
Aqua
Enclosure Type
Various
Environmental Conditions
Indoor
Item Type
6) SC Duplex
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
UPC
662620103693
Display Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Multimode
Environmental Conditions
Indoor
Industry Standard(s)
Adapter Type
SC Duplex
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
12
Carton Quantity
4