Image of FSPSCDM3AQ FSP Adapter Panel, 6-Fiber, SC Duplex, 12-Port, Loaded with 6 Adapters, Phosphor Bronze, Beige
Image of FSPSCDM3AQ FSP Adapter Panel, 6-Fiber, SC Duplex, 12-Port, Loaded with 6 Adapters, Phosphor Bronze, Beige
Discontinued

FSP Adapter Panel, 6-Fiber, SC Duplex, 12-Port, Loaded with 6 Adapters, Phosphor Bronze, Beige

Brand:

Bryant

Catalog ID:

FSPSCDM3AQ

FSP Adapter Panel, 6-Fiber, SC Duplex, 12-Port, Loaded with 6 Adapters, Phosphor Bronze, Beige

  • Premium Quality and High Performance Design

Product details

General

Adapter Type

SC Duplex

Application

Interconnect

Catalog Number

FSPSCDM3AQ

Color

Aqua

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

No

Item Type

3) SC Duplex

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Temperature Rating

-40C to +85C

UPC

662620103679

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications