Image of FSPSC6 FSP Adapter Panel, 6-Fiber, SC Simplex, 6-Port, Loaded with 6 Adapters, Phosphor Bronze, Blue
Image of FSPSC6 FSP Adapter Panel, 6-Fiber, SC Simplex, 6-Port, Loaded with 6 Adapters, Phosphor Bronze, Blue
Discontinued

FSP Adapter Panel, 6-Fiber, SC Simplex, 6-Port, Loaded with 6 Adapters, Phosphor Bronze, Blue

Brand:

Bryant

Catalog ID:

FSPSC6

FSP Adapter Panel, 6-Fiber, SC Simplex, 6-Port, Loaded with 6 Adapters, Phosphor Bronze, Blue

Product details

General

Adapter Type

SC Simplex

Application

Interconnect

Catalog Number

FSPSC6

Color

Blue

Enclosure Type

Various

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

6) SC Simplex

Material

Phosphor Bronze

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

MM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Phosphor Bronze

Temperature Rating

-40C to +85C

UPC

662620827797

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Logistics

Carton Quantity

4

Resources and downloads

Specifications