Image of FSPHD6X FSP Adapter Panel, Jack, 6-Port, Unloaded
Image of FSPHD6X FSP Adapter Panel, Jack, 6-Port, Unloaded
Discontinued

FSP Adapter Panel, Jack, 6-Port, Unloaded

Brand: Bryant

Catalog ID: FSPHD6X

FSP Adapter Panel, Jack, 6-Port, Unloaded

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Accepts Keystone Snap Fittings

General

Adapter Type

JACK_PACK, Unloaded

Application

Interconnect

Catalog Number

FSPHD6X

Color

Black

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

6) Keystone

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel

Temperature Rating

-40C to +85C

UPC

662620284644

Dimensions

Display Size

5.1" X 1.1"

Weight

0.1 lb

Electrical Ratings

Connectivity

Receptacle

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

JACK_PACK, Unloaded

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

10