BRYANT
Image of FSPSCD3X FSP Adapter Panel, SC Duplex, 3-Port, Unloaded
Discontinued

FSP Adapter Panel, SC Duplex, 3-Port, Unloaded

Brand: Bryant

Catalog ID: FSPSCD3X

FSP Adapter Panel, SC Duplex, 3-Port, Unloaded

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Unloaded SC Panel

General

Adapter Type

SC Duplex/LC Quad

Application

Interconnect

Catalog Number

FSPSCD3X

Color

Black

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-In

Number Of Ports

3

Repeatability

0.1 dB

Service Life

500 matings

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel

Temperature Rating

-40C to +85C

UPC

662620806730

Electrical Ratings

Connectivity

Receptacle

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Duplex/LC Quad

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

3

Logistics

Carton Quantity

4