FSP Adapter Panel, SC/APC Simplex, 8- Port, Loaded with 8) Adapters
Image of FSPSCA8 FSP Adapter Panel, SC/APC Simplex, 8- Port, Loaded with 8) Adapters
Image of FSPSCA8 FSP Adapter Panel, SC/APC Simplex, 8- Port, Loaded with 8) Adapters
Discontinued

FSP Adapter Panel, SC/APC Simplex, 8- Port, Loaded with 8) Adapters

Brand: Bryant

Catalog ID: FSPSCA8

FSP Adapter Panel, SC/APC Simplex, 8- Port, Loaded with 8) Adapters

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Standard Product

General

Adapter Type

SC Simplex, APC

Application

Interconnect

Catalog Number

FSPSCA8

Color

Green

Enclosure Type

Various

Environmental Conditions

Indoor

Item Type

8) SC Simplex

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

8

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Single/Multimode

SM

Specifications

  • Dimensions - 1.1” W X 5.1” H
  • Finish - Durable black powder coat
  • Material - 16ga cold rolled steel
  • Sleeve Material - Zirconia Ceramic

Temperature Rating

-40C to +85C

UPC

662620829609

Dimensions

Display Size

5.1" X 1.1"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode

Certifications And Compliance

Environmental Conditions

Indoor

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Simplex, APC

Performance

  • Electrical - SM/MM insertion loss - Less than 0.50dB (0.25dB typical)
  • Environmental - Operating temperature - 0 ºC to +75 ºC

Repeatability

0.1 dB

Service Life

500 matings

Single/Multimode

SM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

8

Logistics

Carton Quantity

4