Image of DM20301 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A, 3/4" NPT Hub, Straight, Mounting Screws Included
Image of DM20301 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A, 3/4" NPT Hub, Straight, Mounting Screws Included

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Back Box, For 20A and 30A, 3/4" NPT Hub, Straight, Mounting Screws Included

Brand:

Bryant

Catalog ID:

DM20301

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 20A and 30A, 3/4" NPT Hub, Straight, Mounting Screws Included, Gray Cast Aluminum

  • Industrial Grade
  • Accessory
  • Back Box
  • For 20A and 30A
  • 3/4" NPT Hub

Product details

General

Catalog Number

DM20301

Color

Aluminum

Construction

Cast

EU RoHS Indicator

No

Item Type

Direct Mount Back Boxes

Knockouts

None

Material - Mounting Hardware

Mounting Screws

Number Of Outlets

Accepts 1-Device

OEM Brand Name

Hubbell Bryant

Series

Back Boxes and Adapters

Style

15 Degree

Temperature Range

Limited By Device

Type

Direct Mount Back Box

UPC

781786060005

Dimensions

Display Size

16A, 20A 30A and 32A Devices

Conductor Related

Cable Entry

Through Hub

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads