Image of 3100R7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 480V AC, Watertight
Image of 3100R7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 480V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 480V AC, Watertight

Brand:

Bryant

Catalog ID:

3100R7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 100A 480V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Red, Watertight

  • Industrial Grade
  • Female Receptacle
  • 100A 480V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Product details

General

Application

High Ampacity Connections

Catalog Number

3100R7W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Receptacle

UPC

781786250178

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Single Phase

Voltage Rating

480 VAC

Voltage Rating Description

480V AC

Wattage

27700

Conductor Related

Number Of Wires

3-Wire

Wire Size

#3 AWG to #1/0 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications