Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, Screw Terminals, Watertight
Image of 4125R6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, Screw Terminals, Watertight

Brand: Bryant

Catalog ID: 4125R6W

Replaced by: BRY4100R6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 125A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Female Receptacle
  • 125A 380/415V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Watertight

General

Application

High Ampacity Connections

Catalog Number

4125R6W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Receptacle

UPC

781786250925

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

125 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

125 A

Current Rating

125 A

Phase

Three Phase

Voltage Rating

380-415 V

Voltage Rating Description

380-415V

Wattage

51875

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA