Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 200-240V, Splash Proof
Image of 316R6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 200-240V, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 200-240V, Splash Proof

Brand: Bryant

Catalog ID: 316R6S

Replaced by: BRY320R6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 200-240V, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Splash Proof

  • Industrial Grade
  • Female Receptacle
  • 16A 200-240V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Splash Proof

General

Application

High Ampacity Connections

Catalog Number

316R6S

Color

Blue

Environmental Conditions

Splash Proof

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Splashproof - IP44

Type

Receptacle

UPC

781786252189

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Phase

Single Phase

Voltage Rating

200-250 V

Voltage Rating Description

200-250V

Wattage

31250

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Splash Proof

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA