Image of 516R6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 380/415V, Screw Terminals, Splash Proof
Image of 516R6S Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 380/415V, Screw Terminals, Splash Proof
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 380/415V, Screw Terminals, Splash Proof

Brand:

Bryant

Catalog ID:

516R6S

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, 16A 380/415V, 4-Pole 5-Wire Grounding, Screw Terminals, Red, Splash Proof

  • Industrial Grade
  • Female Receptacle
  • 16A 380/415V
  • 4-Pole 5-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Connections

Catalog Number

516R6S

Color

Red

Environmental Conditions

Splash Proof

EU RoHS Indicator

Yes

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Series

Splashproof - IP44

Type

Receptacle

UPC

781786252318

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Phase

Three Phase

Voltage Rating

200/346 V 240/415 V

Voltage Rating Description

200/346V 240/415V

Wattage

6640

Conductor Related

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications