Image of BRYAUX2 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, Auxiliarly Contact, 1 NO, Break Before Main
Image of BRYAUX2 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, Auxiliarly Contact, 1 NO, Break Before Main

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Receptacle, Auxiliarly Contact, 1 NO, Break Before Main

Brand:

Bryant

Catalog ID:

BRYAUX2

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Mechanically Interlocked Receptacle, Auxiliarly Contact, 1 NO , Break Before Main

  • Industrial Grade
  • Female Mechanically Interlocked Receptacle
  • Auxiliarly Contact
  • 1 NO
  • Break Before Main

Product details

General

Application

High Ampacity Connections

Catalog Number

BRYAUX2

Item Type

Auxiliary Contact

Type

Accessory

UPC

781786590366

Electrical Ratings

Amperage Rating

10 A

Connectivity

Pressure Terminal Screws

Voltage Rating

600 V

Conductor Related

Wire Size

#14 AWG to #18 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

15

Resources and downloads

Specifications