Image of 3100B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 250V AC, Watertight
Image of 3100B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 250V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 250V AC, Watertight

Brand:

Bryant

Catalog ID:

3100B6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 100A 250V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

3100B6W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786250109

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

250 VAC

Voltage Rating Description

250V AC

Wattage

25000

Conductor Related

Number Of Wires

3-Wire

Resources and downloads

Specifications