Image of 5100B7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Wye 277/480V AC, Watertight
Image of 5100B7W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Wye 277/480V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Wye 277/480V AC, Watertight

Brand:

Bryant

Catalog ID:

5100B7W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 100A 3-Phase Wye 277/480V AC, 4- Pole 5-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 100A 3-Phase Wye 277/480V AC
  • 4- Pole 5-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

5100B7W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786251571

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

3 Phase Y 277/480 V

Voltage Rating Description

3 Phase Y 277/480V

Wattage

48000

Conductor Related

Number Of Wires

5-Wire

Resources and downloads

Specifications