Image of 316B4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 16A 100-130V, Watertight
Image of 316B4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 16A 100-130V, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 16A 100-130V, Watertight

Brand:

Bryant

Catalog ID:

316B4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 16A 100-130V, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 16A 100-130V
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

316B4W

Color

Yellow

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786250185

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

16 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

16 A

Current Rating

16 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

100-130 V

Voltage Rating Description

100-130V

Wattage

2080

Conductor Related

Number Of Wires

3-Wire

Resources and downloads

Specifications