Image of 432B3W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380-480V, Screw Terminals, Watertight
Image of 432B3W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380-480V, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380-480V, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

432B3W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380-480V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 32A 380-480V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

432B3W

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786252516

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

50Hz 380 V / 60Hz 440 V

Voltage Rating Description

380V 50Hz 440V 60Hz

Wattage

14080

Conductor Related

Number Of Wires

4-Wire

Resources and downloads

Specifications