Image of 432B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380/415V, Screw Terminals, Watertight
Image of 432B6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380/415V, Screw Terminals, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380/415V, Screw Terminals, Watertight

Brand:

Bryant

Catalog ID:

432B6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 32A 380/415V, 3-Pole 4-Wire Grounding, Screw Terminals, Red, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 32A 380/415V
  • 3-Pole 4-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

432B6W

Color

Red

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786251298

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

32 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

32 A

Current Rating

32 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

380-415 V

Voltage Rating Description

380-415V

Wattage

13280

Conductor Related

Number Of Wires

4-Wire

Resources and downloads

Specifications