Image of 560B5W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 60A 3-Phase Wye 347/600V AC, Watertight
Image of 560B5W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 60A 3-Phase Wye 347/600V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 60A 3-Phase Wye 347/600V AC, Watertight

Brand:

Bryant

Catalog ID:

560B5W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Flanged Inlet, 60A 3-Phase Wye 347/600V AC, 4- Pole 5-Wire Grounding, Screw Terminals, Black, Watertight

  • Industrial Grade
  • Male Flanged Inlet
  • 60A 3-Phase Wye 347/600V AC
  • 4- Pole 5-Wire Grounding
  • Screw Terminals

Product details

General

Application

High Ampacity Watertight Connections

Catalog Number

560B5W

Color

Black

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Inlet

UPC

781786251939

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

60 A

Current Rating

60 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

3 Phase Y 347/600 V

Voltage Rating Description

3 Phase Y 347/600V

Wattage

36000

Conductor Related

Number Of Wires

5-Wire

Resources and downloads

Specifications