Image of 320P4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight
Image of 320P4W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight

Brand:

Bryant

Catalog ID:

320P4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male Plug, 20A 125V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Yellow, Watertight

  • Industrial Grade
  • Male Plug
  • 20A 125V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Product details

General

Application

High Ampacity Connections

Catalog Number

320P4W

Color

Yellow

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Type

Plugs

UPC

781786250321

Dimensions

Display Size

Standard Sized

Electrical Ratings

Amperage Rating

20 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

2500

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications