Image of CC510 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 100A 5- Wire, Furnished With Hardware
Image of CC510 Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 100A 5- Wire, Furnished With Hardware

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 100A 5- Wire, Furnished With Hardware

Brand:

Bryant

Catalog ID:

CC510

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Replacement Parts, Closure Cap Assembly, For 100A 5- Wire, Furnished With Hardware

  • Industrial Grade
  • Replacement Parts
  • Closure Cap Assembly
  • For 100A 5- Wire
  • Furnished With Hardware

Product details

General

Application

For All 100 and 125 Amp

Catalog Number

CC510

Color

White

EU RoHS Indicator

Yes

Item Type

Replacement Cap Assembly

Material

Composite

OEM Brand Name

Hubbell Bryant

Series

Accessories

Type

Closure Caps

UPC

781786252370

Dimensions

Display Size

Standard Sized Product

Logistics

Carton Quantity

10

Resources and downloads