




Brand: Bryant
Catalog ID: HBLASCMBK
Hubbell Wiring Device–Kellems offers a full line of innovative, high quality, Series 15 and Series 16 single pole plugs, receptacles and accessories for the most demanding environments. Single pole devices are the right choice for supplying temporary electrical power distribution for entertainment, theme parks, carnival equipment, concerts, movie making and numerous other applications requiring temporary power. Single pole devices have been designed with ease of assembly and disassembly in mind, no special tools are required. A high strength non-conductive retaining screw is all that is needed to securely lock the contacts to the insulated sleeve.
Angled
Application
High Ampacity Connections
Catalog Number
HBLASCMBK
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Panel Mount Receptacle Cover
Material
Steel, Powder Coat Finish
Material - Mounting Hardware
Thru-Hole
Series
16 Series
Style
Through Hole Mounting
Type
Angled Cover
UPC
783585985190
Display Size
Standard Sized Product
Weight
0.303 lb
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Number Of Poles
1-Pole
Number Of Wires
1-Wire
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
NEMA 3R
Standards - RoHS Compliance Status
CM
Carton Quantity
20
Pallet Quantity
1