

Brand: Bryant
Catalog ID: HBLFCAPGN
Catalog Number
HBLFCAPGN
Color
Green
Series
16 Series
Style
Female
Type
Protective Cap
UPC
783585848679
Weight
0.325 lb
Amperage Rating
400 A
Current / Amperage Rating
400 A
Voltage Rating Description
600V AC/DC
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
25
Pallet Quantity
1200