Single Pole Devices,IG,Female Device Cap,For 300/400A 600V AC/DC,Yellow
Image of HBLFCAPY Single Pole Devices,IG,Female Device Cap,For 300/400A 600V AC/DC,Yellow
Image of HBLFCAPY Single Pole Devices,IG,Female Device Cap,For 300/400A 600V AC/DC,Yellow

Single Pole Devices,IG,Female Device Cap,For 300/400A 600V AC/DC,Yellow

Brand: Bryant

Catalog ID: HBLFCAPY

Heavy Duty Products, Single Pole Devices, Industrial Grade, Accessories, Female Device Cap, For 300/400A 600V AC/DC, Single Conductor, Yellow

  • Industrial Grade
  • Accessories
  • Female Device Cap

General

Catalog Number

HBLFCAPY

Color

Yellow

Product Family

16 Series

Style

Female

Type

Protective Cap

UPC

783585112589

Dimensions

Weight

0.212 lb

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Voltage Rating Description

600V AC/DC

Certifications And Compliance

Industry Standard(s)

  • National Electric Code (NEC), ANSI/NFPA 70
  • UL and cUL Listed
  • UL Enclosure Types 3R, 4X, 12

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Pallet Quantity

1200